Clamping lever zinc window grey RAL 7040 textured matt 06451-0AD188
- The clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Different thread sizes and handle lengths
Sales unit
€8.39
plus sales tax
Added to your shopping cart
Megnevezés
Szorítókar
Alaptest
anyaga
horgany
Alaptest
felülete
texturált matt
Alaptest
színe
ablak szürke RAL 7040
Komponens
anyaga
nemesacél
Komponens
felülete
csupasz fémtiszta
A1=Fogantyúhossz
37
A=Fogantyúhossz
30
H3=fogantyúmagasság
30
T=menetmélység
9
X=menet (inch)
6-32
B
7
D
10
D1
13
D2
14
Fogszám
16
H
24,5
H1
4
H2
14,5
H4
33
Menettípus
belső menet
Méret
0
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305 (AISI 303 equivalent).
Version
Handle, powder-coated.
Steel parts bright.
Steel parts bright.
On request
Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.