Clamping lever with protective cap zinc light grey RAL 7035 textured matt 06461-92A4187X40
- The clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Cap to protect against dust and dirt
- Different thread sizes and handle lengths
Sales unit
€14.03
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Kivitel 1
védőkupakával
Main
material
zinc
Surface finish
body
textured matt
Alaptest
színe
világosszürke, RAL 7035
Komponens
anyaga
nemesacél
Surface finish
component
bright
A1=Handle length
74,5
A=Fogantyúhossz
65
H3=handle height
42,5
L=menethossz
40
X=thread (inch)
3/8-16
B
9,5
D
13,5
D1
18,5
D2
19
Fogszám
20
H
32
H1
6,5
H2
17,5
H4
45,5
Méret
2
Thread type
external thread
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
Steel parts and cap 1.4305 (AISI 303 equivalent) stainless steel.
Version
Handle, powder-coated.
Steel parts bright.
Steel parts bright.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.