text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamp strap
Version 1
with stepped heel
Main material
QT steel
Surface finish body
hardened and black oxid finish
A in inch
0.500
B2 in inch
1.000
E1 in inch
0.844
E2 in inch
0.813
L inch
2.500
Suitable for
1/4, 5/16, 3/8
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Case-hardened and black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak