text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Cam lever
Main material
stainless steel
Surface finish body
electropolished
Component material
stainless steel
A1=Handle length
27,5
A=Handle length
22
B=Width
13,8
D=Thread (inch)
6-32
H1=Height
13,5
B1
11,5
Clamping force F (kN)
0,5
D1
12
D2
6
H
9
Hand force FH N
50
Size
7
Steel code
1.4404
Thread type
internal thread
Travel S
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Handle 1.4308 (AISI 304 equivalent) stainless steel.
Thrust washer 1.4034 (AISI 420 equivalent) stainless steel, hardened.
Hinge pin and stud 1.4305 (AISI 303 equivalent) stainless steel.

Version
Handle electropolished or blasted.
Thrust washer, hinge pin and screw bright.
Note
The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak