text.skipToContent text.skipToNavigation
EN
Choose your language
Megnevezés
Excenterkar
Alaptest anyaga
nemesacél
Alaptest felülete
szemcseszórt
Komponens anyaga
nemesacél
A1=Fogantyúhossz
59,1
A=Fogantyúhossz
52,3
B=Szélesség
18
D=Menet (inch)
10-24
H1=Magasság
17,2
Acélkulcs
1.4308
B1
13
D1
15,4
D2
8
H
11,4
Kézi erő FH N
100
Löket S
1
Menettípus
belső menet
Méret
0
Szorítóerő F kN
2,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Handle 1.4308 (AISI 304 equivalent) stainless steel.
Thrust washer 1.4034 (AISI 420 equivalent) stainless steel, hardened.
Hinge pin and stud 1.4305 (AISI 303 equivalent) stainless steel.

Version
Handle electropolished or blasted.
Thrust washer, hinge pin and screw bright.
Note
The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak