Cam lever aluminium black powder coated 04232-05111A1
- Cam levers can be used to clamp workpieces quickly and torque-free
- Advantage: workpiece needs no further securing
- Application fields: machine and assembly construction, rehabilitation and medical technology
- Steel or stainless steel version
- Colours: black or ruby red
Sales unit
€11.16
plus sales tax
Added to your shopping cart
Designation
Cam lever
Main
material
aluminium
Surface finish
body
powder coated
Main
colour
black
Component
material
stainless steel
A1=Handle length
59,1
A=Handle length
52,3
B=Width
18
D=Thread (inch)
10-32
H1=Height
17
B1
13
Clamping
force
F (kN)
2,5
D1
15,4
D2
8
H
11,2
Hand
force
FH N
100
Size
0
Thread type
internal thread
Travel
S
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handles cast aluminium EN AC-46200.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305 (AISI 303 equivalent).
Washer steel, grade 5.8, or stainless steel 1.4305 (AISI 303 equivalent).
Version
Handles black powder-coated.
Thrust washer, black.
Hinge pins, bright.
Studs and washer trivalent blue-passivated steel or bright stainless steel.
Thrust washer, black.
Hinge pins, bright.
Studs and washer trivalent blue-passivated steel or bright stainless steel.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.