text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Cam lever
Version 1
adjustable
Main material
aluminium
Surface finish body
powder coated
Main colour
black
Component material
stainless steel
A1=Handle length
59,1
A=Handle length
52,3
B=Width
18
D=Thread (inch)
10-24
H1=Height
17
L=thread length
20
B1
13
Clamping force F (kN)
2,5
D1
15,4
D2
8
H
11,2
Hand force FH N
100
Size
0
Thread type
external thread
Travel S
1
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Handles cast aluminium EN AC-46200.
Thrust washer fibreglass reinforced plastic PA 66 GF 35-X.
Hinge pins 1.4305 (AISI 303 equivalent) stainless steel.
Screw and washer steel grade 5.8 or 1.4305 (AISI 303 equivalent) stainless steel.

Version
Handles fine structured powder-coated, black or red RAL 3003.
Thrust washer black.
Hinge pin bright.
Studs and washer blue passivated steel or bright stainless steel.
Note
Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Drawing reference
1) setscrew for fine adjustment of lever
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought