Indexing plunger with eccentric handle steel hardened and black oxid finish 03090-9308A6
- Simple and quick operation
- Suitable for high temperature applications
- With integrated detent function
Mennyiségi egység
€16.44
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Rögzítőcsap
Kivitel 1
excenterfogantyúval
Alak
B
Alaktípus
ellenanyával (B alaknál)
Alaptest
anyaga
acél
Alaptest
felülete
edzett és barnított
Komponens
anyaga
termoplaszt
Komponensek
színe
fekete
A1=Fogantyúhossz
67,8
A=Fogantyúhossz
55,5
B=Szélesség
26,9
D1=Menet (inch)
5/8-11
D=csapátmérő
8
L=Hossz
56,9
B1
19,4
Ellenanya
ellenanyával
F x 30°
2,3
L1
26
L2
10
L3
23
Löket
S
8
Méret
3
Rugóerő,
kezdeti
F1 kb. N
15
Rugóerő,
végső
F2 kb. N
35
SW1
19
SW2
24
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Product description
Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. A new locking position can be set only after the plunger has been manually disengaged. With this indexing plunger a cam lever is used to retract the pin. The indexing plunger remains unlocked as long as the handle is positioned over the dead-centre of the cam.
The ergonomic cam lever enables light handling with low effort.
The ergonomic cam lever enables light handling with low effort.
Material
Threaded sleeve and indexing pin free-cutting steel.
Handle thermoplastic PPA (high temperature resistant) fibreglass reinforced.
Handle thermoplastic PPA (high temperature resistant) fibreglass reinforced.
Version
Steel version:
threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Handle black grey RAL7021.
threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Handle black grey RAL7021.
Temperature range
Permanent operating temperature acc. to IEC 216 max. 160°C.
Short-term operating temperature max. 250°C.
Short-term operating temperature max. 250°C.
Advantages
Simple and quick operation.
Suitable for high temperature applications.
With integrated detent function.
Suitable for high temperature applications.
With integrated detent function.
On request
Special versions.
Accessory
Spacer rings 03089
Positioning bushes for indexing plunger 03099-50
Mounting brackets 03099
Positioning bushes for indexing plunger 03099-50
Mounting brackets 03099
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.