Indexing plunger without locking slot steel hardened 03093-2004AK
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Material: steel or stainless steel
Mennyiségi egység
€6.91
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Rögzítőcsap
Kivitel 1
reteszhorony nélkül
Alak
H
Terméktípus
váll nélkül
Alaptest
anyaga
acél
Alaptest
felülete
edzett
Komponens
anyaga
termoplaszt
Komponensek
színe
feketésszürke, RAL 7021
D1=Menet (inch)
5/16-24
D=csapátmérő
4
L=Hossz
38,5
D2
18
Ellenanya
ellenanyával
F x 30°
1,3
L1
21
L2
13,5
Löket
S
4
Méret
0
Rugóerő,
kezdeti
F1 kb. N
6
Rugóerő,
végső
F2 kb. N
12
SW
1/2
Szilárdsági osztály
5.8
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Product description
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
Material
Steel version:
threaded sleeve and indexing pin, free-cutting steel.
Stainless steel version:
Threaded sleeve 1.4305 (AISI 303 equivalent).
Locking pin hardened 1.4034 (AISI 420 equivalent).
Locking pin not hardened 1.4305 (AISI 303 equivalent).
Mushroom grip. thermoplastic.
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Mushroom grip black grey RAL 7021.
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Mushroom grip black grey RAL 7021.
Note
A screw-in washer can be supplied to aid screwing in the indexing plungers. The washer fits beneath the disengaged mushroom knob so that the carrier pins engage in the slot.
On request
Special versions.
Accessory
Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
fastening sets for thin-walled parts 03094-10.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.