Indexing plunger without locking slot steel hardened 03089-22004AK
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Material: steel or stainless steel
Sales unit
€8.55
plus sales tax
Added to your shopping cart
Designation
Indexing plunger
Version 1
without locking slot
Form
B
Product type
with extended indexing pin
Main
material
steel
Surface finish
body
hardened
Component
material
thermoplastic
Component
colour
black grey RAL 7021
D1=Thread (inch)
5/16-24
D=pin diameter
4
L=Length
40,5
D2
18
Fx30°
1
Grade
5.8
L1
15
L2
6
L3
13
Locknut
with locknut
SW1
10
SW2
1/2
Size
0
Spring force
final pressure
F2 approx. N
15
Spring force
initial pressure
F1 approx. N
6
Travel
S
6
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel version:
threaded sleeve and indexing pin, free-cutting steel.
Stainless steel version:
Threaded sleeve 1.4305 (AISI 303 equivalent).
Locking pin hardened 1.4034 (AISI 420 equivalent).
Locking pin not hardened 1.4305 (AISI 303 equivalent).
Mushroom grip. thermoplastic.
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Mushroom grip thermoplastic black grey RAL7021.
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Mushroom grip thermoplastic black grey RAL7021.
On request
Special versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.