Rögzítőcsap reteszhoronnyal nemesacél edzett 03089-04516A884
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Easy handling
- Material: steel or stainless steel
Mennyiségi egység
€61.42
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Rögzítőcsap
Kivitel 1
reteszhoronnyal
Alak
D
Alaktípus
reteszhoronnyal, ellenanyával
Terméktípus
szabványos
Alaptest
anyaga
nemesacél
Alaptest
felülete
edzett
Komponens
anyaga
termoplaszt
Komponensek
színe
közlekedésvörös, RAL 3020
D1=Menet (inch)
1-8
D=csapátmérő
16
L=Hossz
96
Acélkulcs
1.4034
D2
40
Ellenanya
ellenanyával
F x 30°
3,2
L1
32
L2
18
L3
28
Löket
S
16
Méret
5
Rugóerő,
kezdeti
F1 kb. N
20
Rugóerő,
végső
F2 kb. N
46
SW1
27
SW2
1-1/2
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless steel version A1:
Threaded sleeve 1.4305 (AISI 303 equivalent).
Indexing pin hardened 1.4034 (AISI 420 equivalent).
Indexing pin not hardened 1.4305 (AISI 303 equivalent).
Stainless steel version A4:
Threaded sleeve and indexing pin 1.4404 (AISI 316L equivalent).
Mushroom grip thermoplastic.
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version A1:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Stainless steel version A4:
Threaded sleeve bright.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Mushroom grip black grey RAL7021 or traffic red RAL3020.
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version A1:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Stainless steel version A4:
Threaded sleeve bright.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Mushroom grip black grey RAL7021 or traffic red RAL3020.
Note
The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request
Special versions.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.