text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Indexing plunger
Version 1
with locking slot
Form
C
Form definition
with locking slot, without locknut
Product type
standard
Main material
stainless steel
Surface finish body
hardened
Component material
thermoplastic
Component colour
traffic red RAL 3020
D1=Thread (inch)
3/4-16
D=pin diameter
12
L=Length
78
D2
33
Fx30°
2,8
L1
28
L2
14
L3
25
Locknut
without locknut
SW1
22
Size
4
Spring force final pressure F2 approx. N
39
Spring force initial pressure F1 approx. N
15
Steel code
1.4034
Travel S
12
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version A1:
Threaded sleeve 1.4305 (AISI 303 equivalent).
Indexing pin hardened 1.4034 (AISI 420 equivalent).
Indexing pin not hardened 1.4305 (AISI 303 equivalent).

Stainless steel version A4:
Threaded sleeve and indexing pin 1.4404 (AISI 316L equivalent).

Mushroom grip thermoplastic.

Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel version A1:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Stainless steel version A4:
Threaded sleeve bright.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.

Mushroom grip black grey RAL7021 or traffic red RAL3020.
Note
The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought