text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Indexing plunger
Version 1
without locking slot
Form
A
Form definition
without locking slot, without locknut
Product type
standard
Main material
stainless steel
Surface finish body
hardened
Component material
stainless steel
D1=Thread (inch)
3/4-10
D=pin diameter
10
L=Length
83
D2
33
Fx30°
2,6
L1
28
L2
12
L3
25
Locknut
without locknut
SW1
22
Size
4
Spring force final pressure F2 approx. N
34
Spring force initial pressure F1 approx. N
15
Steel code
1.4034
Travel S
10
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Threaded sleeve and mushroom grip 1.4305 (AISI 303 equivalent).
Indexing pin hardened 1.4034 (AISI 420 equivalent).
Indexing pin not hardened 1.4305 (AISI 303 equivalent).


Version
Threaded sleeve and mushroom grip bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
On request
Special versions.
Accessory
Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak