text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Cam-action indexing plungers
Form
B
Form definition
grip uncoated with nut
Main material
stainless steel
D1=D1 (inch)
1/2-20
D=locking pin diameter
5
L1=Handle length
30
B
10,8
B1
3,6
D2
12
Fx30°
1,3
H
8
L
46,8
L3
25
Locknut
with locknut
SW
3/4
Spring force final pressure F2 approx. N
15
Spring force initial pressure F1 approx. N
8
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4305 (AISI 303 equivalent).

Version
Bright.
Indexing pin ground, not hardened.
Note
Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak