Locking pin with mushroom grip stainless steel 03412-46CPL32
- For connecting machine parts and workpieces quickly and easily
- Axial position through a magnet integrated in the grip
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- Easy handling
Sales unit
€11.97
plus sales tax
Added to your shopping cart
Designation
Locking pin
Version 1
with mushroom grip
Version 2
with magnetic axial lock
Main
material
stainless steel
Component
material
thermoplastic
D1=Pin diameter (inch)
1/2
L5=L5 (inch)
2,0
L=Length
2,0
B
33
Clamping
force
ca. N
74
D
45,9
D2
26,3
L2
39,5
L3
31,3
Receiving
hole
1/2
Shearing force
double shear
max.kN
96
Size
3
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Grip thermoplastic.
Steel parts 1.4305 (AISI 303 equivalent) stainless steel.
Magnet NdFeB.
Version
Grip black.
Stainless steel bright.
Stainless steel bright.
Note
The locking pins with magnetic axial lock are used for fast and easy fixating and joining of parts and workpieces.
Magnets integrated into the grip ensure axial positioning and hold the locking pin in the inserted position.
Smooth surfaces and a perpendicular insertion bore have a positive effect on the retaining forces.
Optional retainer systems can be used to make the locking pins captive.
Shear force double-shear (F) = S · τ aB max.
Magnets integrated into the grip ensure axial positioning and hold the locking pin in the inserted position.
Smooth surfaces and a perpendicular insertion bore have a positive effect on the retaining forces.
Optional retainer systems can be used to make the locking pins captive.
Shear force double-shear (F) = S · τ aB max.
On request
Other pin lengths.
Drawing reference
1) Magnet
2) Steel part/workpiece
2) Steel part/workpiece
Accessory
Safety spiral cable 03199....
Retaining cable with loop 03199....
Key ring 03199....
Ball chains 96390....
Retaining cable with loop 03199....
Key ring 03199....
Ball chains 96390....
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.