Magnet Shallow pot magnets hard ferrite 09065-10-140
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 220 °C
- Assembly: press in, screw in or glue
- Shielded system
Sales unit
€5.95
plus sales tax
Added to your shopping cart
Megnevezés
Mágnes
Kivitel 1
Lapos pot mágnes
Kivitel 2
kör
Alaptest
anyaga
kemény ferrit
Komponens
anyaga
nemesacél
Surface finish
component
bright
D2=Menet
M5
D=külső átmérő
40 +0,2/-0,1
H1=Teljes magasság
16,5
H=Magasság
8
T=menetmélység
10
D1
8
Hőmérséklet*
max. °C
220
Rögzítési mód
belső menet
Tapadóerő
N
100
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing stainless steel 1.4016.
Screw stainless steel 1.4305.
Magnetic core hard ferrite.
Version
Bright.
Note
Shallow pot magnets, shielded system.
Temperature range
max. 220°C.
Assembly
The magnets can be mounted by press-fit, screwing-in or gluing.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.