Magnet Shallow pot magnets hard ferrite 09071-03
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 200 °C
- Shielded system
Sales unit
€4.51 / Piece
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
Shallow pot magnets
Version 2
round
Main
material
hard ferrite
Component
material
steel
Surface finish
component
galvanised
D1=Fastening hole
5,5±0,2
D=outside diameter
25±0,15
H=Height
7
D2
13±1
Hazardous goods class
Danger goods class 9
Kind of fastening
countersink
Magnetic
force
N
36
Temperature*
max. °C
200
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Housing, steel.
Magnetic core hard ferrite.
Magnetic core hard ferrite.
Version
Housing, galvanised.
Note
Shielded system.
For technical reasons, by magnets with a diameter of D = 16 mm, the non-magnetic insulating layer consists of an air gap.
For technical reasons, by magnets with a diameter of D = 16 mm, the non-magnetic insulating layer consists of an air gap.
Temperature range
max. 200°C.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.