text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Protective cap
Main material
rubber
Main colour
black
D1=Diameter
50
D=outside diameter
52
H=Height
6
S
0,5
Temperature* max. °C
60
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Version
black.
Note
To protect sensitive surfaces. The protective rubber cap slips over the magnetic face of shallow pot magnets. The shear force required to move the magnet is doubled and achieves almost the original holding force of the magnet.
The protective rubber caps fit all shallow pot magnets with diameter 50, 63 and 80 mm.
Temperature range
max. 60°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought