Raw magnet ring magnet NdFeB nickel-plated 09001-01-120100060
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 80 °C
- Assembly: press in or glue
Sales unit
€3.09
plus sales tax
Added to your shopping cart
Designation
Raw magnet
Version 1
ring magnet
Form
B
Main
material
NdFeB
Surface finish
body
nickel-plated
D1=Fastening hole
10±0,1
D=outside diameter
20±0,1
H
6±0,1
Magnetic
force
N
77
Temperature*
max. °C
80
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
NdFeB N42 (neodymium).
Version
nickel-plated.
Note
The NdFeB raw magnets are an unshielded magnetic system.
Neodymium-iron-boron magnets have an extremely high magnetic force. Please handle these raw magnets with particular care.
• High crush hazard: Larger magnets in particular can cause considerable crushing to fingers or hands when moved together.
• Brittle material: Neodymium-iron-boron is a very hard but brittle material. The magnets can easily break or splinter by impacts, dropping or uncontrolled collision.
• Sharp-edged splinters: Sharp-edged, partially splinter fragments often occur when broken. It is recommended to wear safety glasses when handling.
• Danger when snapping together: If two magnets collide without slowing, explosive splintering can occur due to the brittleness of the material.
Form B is not suitable for screw-in installations.
Neodymium-iron-boron magnets have an extremely high magnetic force. Please handle these raw magnets with particular care.
• High crush hazard: Larger magnets in particular can cause considerable crushing to fingers or hands when moved together.
• Brittle material: Neodymium-iron-boron is a very hard but brittle material. The magnets can easily break or splinter by impacts, dropping or uncontrolled collision.
• Sharp-edged splinters: Sharp-edged, partially splinter fragments often occur when broken. It is recommended to wear safety glasses when handling.
• Danger when snapping together: If two magnets collide without slowing, explosive splintering can occur due to the brittleness of the material.
Form B is not suitable for screw-in installations.
Temperature range
max. 80°C.
On request
Other magnetic grades.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.