text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Magnet
Version 1
horseshoe magnet
Version 2
rectangular
Main material
AlNiCo
Surface finish body
painted
Main colour
red
B=Width
45
D1=Fastening hole
5
H=Height
30
L=Length
29
Hazardous goods class
Danger goods class 9
Kind of fastening
bore
Magnetic force N
120
Size
3
Temperature* max. °C
450
UN No.
2807
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Magnetic core AlNiCo.
Version
painted red.
Note
Horseshoe magnets with high attractive force. Non-shielded system. The magnets are supplied with a galvanised protective plate and are used for holding, sorting and lifting.
Sizes 1, 2 and 3 have only one attachment hole in the centre.
Temperature range
max. 450°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought