text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Drilling plate
Main material
structural steel
B=Width
100
H=Height
16
L=Length
150
B1
50
B2
33
D
8
D1
3
H1
19,5
H2
10
H3
7,5
H4
5
L1
130
L2
10,5
L3
129,5
T
15
UNSPSC Code
31162800

Description

Material
1.0036
Version
Bright.
Note
Spring, pin and shim washers are supplied.
Drawing reference
1) drill bush
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak