text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Support plate
Version 2
DIN 6348
Main material
steel
A1
85
B1
125
B6
100
D3
14
D4
10
D6
6,6
D7
11
E3
60 ±0,015
E5
75 ±0,015
Jig dimensions
100 x 125 125 x 100
S1
10
Size
3
Suitable for jig size
3 3S
T
6,8
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Black oxidised.
Drawing reference
1) these two holes only with size 6
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought