text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Replaceable drill bush
Version 1
with collar
Version 2
Quick-change bush
DIN
DIN 173 part 1
Form
K
Form definition
quick-change bush
Product type
short
Main material
mild steel
D1=Internal diameter
2,4
D2=Outside diameter
8
L1=shaft length
10
D1 drill bushes print
from 2.4 to 4.0
D3
15
D4
4,5
D6
2,5
E1
11,5
E2
15
L2
8
L6
3
M
4,25
R1
1,5
R2
7
T1
0,02
T2
0,005
UNSPSC Code
31161507
α
65°
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Special steel
Version
Hardened to 780 ±40 HV 10 and ground.
Note
All bushes have the bore size marked on the upper face.
Form K are quick-change bushes. Dowels or coiled spring pins together with DIN 173-1 flathead screws can be used in place of the stop pin.
The bayonet mount is secured with DIN 173-1 clamping bushes together with DIN 912 socket head screws.

E2 = Hole spacing when using dowels or coiled spring pins.

Diameter D1 over 15 mm increase in size by 0.5 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak