Drill bush with collar mild steel 08910-A0390X08
- Pozicionáló és vezetőperselyként használhatók
- Leegyszerűsítik a fúrás folyamatát
- Nincs szükség a furatpontok újbóli kimérésére
- A fúrószár egyenesen és stabilan halad
- Állandó minőség a rögzített behatolási szög révén
Sales unit
3,48 €
plus sales tax
Added to your shopping cart
Designation
Drill bush
Version 1
with collar
DIN
DIN 172
Form
A
Form definition
bore rounded one side
Product type
short
Main
material
mild steel
D1=Internal diameter
3,9
D2=Outside diameter
7
L1= length
8
D1 drill bushes print
from 3.4 to 4.0
D3
10
L2
2,5
R
1
T1
0,01
T2
0,03
UNSPSC Code
31161507
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Special steel.
Version
Hardened and ground.
Hardness 740 ±80 HV 10
Hardness 740 ±80 HV 10
Note
From diameter D1 over 15 mm size increases are 0.5 mm.
On request
With centring collar.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.