text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Ball-end thrust screw
Version 1
with head
Form
FV
Form definition
ball flattened and serrated with rotation lock
Product type
with flattened ball
Main material
QT steel
Component material
ball-bearing steel
Surface finish component
hardened and bright
D=Thread
M10
L=Length
60
Ball-Ø
7
D1
6
D3
16
Grade
10.9
L1
28
L2
10
Load rating max. kN (static load only)
12
SW
8
Thread type
external thread
UNSPSC Code
27111704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Screw carbon steel.
Ball ball-bearing steel.
Version
Screw grade min. 10.9, black.
Ball hardened, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak