T-Slot key QT steel 07070-10
- Version: steel or stainless steel
Sales unit
€0.85
plus sales tax
Added to your shopping cart
Designation
T-Slot key
Product type
for T-slot
Main
material
QT steel
B=Width
15
H=Height
12
L=Length
15
B1
9,6
H1
6
Slot
width
10
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
High carbon steel or stainless steel 1.4305.
Note
These blanks can be used to cost-effectively produce T-slot nuts with non-standard threads.
Due to the heat treatment process, tempered screws may have a dark or black surface appearance. This is due to technical reasons and does not constitute a quality defect.
Due to the heat treatment process, tempered screws may have a dark or black surface appearance. This is due to technical reasons and does not constitute a quality defect.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.