Rhombic nut QT steel black oxidised 07080-108
- Easy assembly; can be inserted from above
Sales unit
€3.54
plus sales tax
Added to your shopping cart
Designation
Rhombic nut
Product type
for T-slot
Main
material
QT steel
Surface finish
body
black oxidised
B=Width
15
D=Thread
M8
H=Height
12
B1
9,7
H1
6
Slot
width
10
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Tempered to 8 and black oxidised.
Note
The benefit of rhombic nuts for T-slots is that they can be fitted in the slot from the top. They are particularly useful for long T-slots, or when the configuration on the machine table does not permit clamping screws or nuts for T-slots to be inserted from the side.
Application
Insert from above then twist in the slot until it stops.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.