Nut for T-slot QT steel tempered (black) 07060-082
- Version: steel or stainless steel
Sales unit
€2.07
plus sales tax
Added to your shopping cart
Designation
Nut
Version 1
for T-slot
DIN
DIN 508
Product type
for T-slot
Main
material
QT steel
Surface finish
body
tempered (black)
B=Width
22
D=Thread
M8
H=Height
16
L=Length
22
B1
13,6
Grade
10
H1
8
Slot
width
14
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel grade 10, EN AW-7075 or stainless steel 1.4571.
Version
Steel tempered (black).
Aluminium and stainless steel bright.
Aluminium and stainless steel bright.
Note
Aluminium T-slot nuts have steel threaded inserts.
Strength of stainless steel version:
Rm = 700 N/mm², Rp0,2 = 450 N/mm².
Strength of stainless steel version:
Rm = 700 N/mm², Rp0,2 = 450 N/mm².
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.