text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Hoist ring
Version 1
with Envirolox™ coating
Main material
QT steel
A=Width
89,4
D=Thread
M20
H=Height
121,4
B
46
D1
38,1
L
34
R
22,4
S
19
Tightening torque Nm
133
UNSPSC Code
31162800
max. permissible load kg
2150
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Hoist ring with Envirolox® protective coating.
Washer chrome plated.
Note
Every hoist ring undergoes an additional visual inspection after load testing (5x safety factor).
The new Envirolox® protective coating is environmentally friendly and is proven to be effective in extreme conditions.
Possible application areas: in corrosive atmospheres such as maritime freight, chemical industry etc.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak