Hoist ring QT steel 07772-08035
- Load capacity up to 9,000 kg
- 6x safety factor
Sales unit
€33.07
plus sales tax
Added to your shopping cart
Designation
Hoist ring
Main
material
QT steel
Component
material
steel
B
65
D
for screw
DIN 912
M8X35 (2x)
D1
45
H
19
L1
51
L2
25,4
R1
13
S
8
Tightening
torque
Nm
10
UNSPSC Code
31162800
max.
permissible
load kg
900
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Body carbon steel. Bracket steel.
Version
Black oxidised. Bracket hardened.
Note
Every hoist ring undergoes an additional visual inspection after load testing (6x safety factor).
A safety data sheet for installation is included with every hoist ring.
Do not use spacer washers between the bush flange and support beam.
Tighten the screws to the stated torque and check and re-tighten regularly. After installation check if the ring swivels freely in both directions.
Lift with care! Avoid impacts!
In no event must the permissible load stamped on the hoist ring be exceeded.
A safety data sheet for installation is included with every hoist ring.
Do not use spacer washers between the bush flange and support beam.
Tighten the screws to the stated torque and check and re-tighten regularly. After installation check if the ring swivels freely in both directions.
Lift with care! Avoid impacts!
In no event must the permissible load stamped on the hoist ring be exceeded.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.