text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Wing nut
Version 1
DIN 315
DIN
similar to DIN 315
Form
DE
Product type
nut
Main material
steel
Surface finish body
galvanised
D=Thread
M5
G=thread / for thread
M5
H=Height
13
A max.
26
D2 max.
11
H1
6,5
UNSPSC Code
31161505
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel, from M12 malleable iron or stainless steel (A 2).
Version
Steel and malleable iron electro zinc-plated.
Stainless steel bright.
Note
The wing nuts can be tightened and (generally) loosened tool-free.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought