Screw for T-slot QT steel black tempered 07040-122125
- Rapid assembly for slot dimensions of 6 mm to 42 mm
- Rolled thread (increased strength)
Sales unit
€16.10
plus sales tax
Added to your shopping cart
Designation
Screw
Version 1
for T-slot
DIN
DIN 787
Product type
screw
Main
material
QT steel
Surface finish
body
tempered
Main
colour
black
B=Thread length
85
BN=For slot
22
D1=Thread
M20
G=thread / for thread
M20
L=Length
125
A
21,7
E1/E2
35
Grade
12.9
K
14
Kind of fastening
T-slot
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Forged and milled, rolled thread, tempered to 12.9, black.
Note
Permissible load: see Technical Information.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.