text.skipToContent text.skipToNavigation
HU
Choose your Language
Megnevezés
Csavar
Kivitel 1
tömítéssel és alátéttel
Kivitel 2
Hygienic Usit®
Alak
B
Terméktípus
szárral
Alaptest anyaga
nemesacél
Alaptest felülete
polírozott
Komponens anyaga
75 EPDM 295
Komponensek színe
fekete
D=Menet
M5
L=Hossz
35
SW=kulcsnyílás
8
Acélkulcs
1.4404
B
16
D1
11,8
D2
10,7
D3
5,1
Engedély / tanúsítás
EHEDG
K
8,5
R
0,5
Rögzítési mód
külső hatszög
S
1
VPE
komplet
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Leírás

Product description

Set: hexagon head screw with collar 07170-04 + Hygienic USIT® seal and shim washer 07300-03.


Only the combination of a hexagon head screw with collar and the Hygienic USIT® seal and shim washer assures a cavity-free seal.


The hexagon head screw with collar for Hygienic USIT® seal and shim washers is ideal for fastening in sterile areas and also conforms to EHEDG regulations, which is confirmed with the relevant certificate.

Material

Hexagon head screw: stainless steel 1.4404.
Washer: stainless steel 1.4404.
Seal ring:
75 EPDM 295 (black).
70 EPDM 253815 (white).
75 Fluoroprene® XP 45 (blue).

Version
Hexagon head screw: polished
Note

The EHEDG certificate is only valid when a combination of hexagon head screw with collar 07170-04 and specially matched Hygienic USIT® seal and shim washer 07300-03 is used.

Attention

The function of the Hygienic USIT® screw connection system has been tested in combination with stainless steel materials and standard cleaning materials. The user must check that it is suitable for the application in question.

Accessory
Cap nut with collar 07280-05.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought