Split pin stainless steel A2 bright 07336-2032X63
- Serves as a securing element
- Application sectors: machine and vehicle construction, agricultural engineering
Mennyiségi egység
€0.62
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Biztosítószeg
DIN EN ISO
DIN EN ISO 1234
Terméktípus
Biztosítószeg
Alaptest
anyaga
nemesacél A2
Alaptest
felülete
fémtiszta
D=furatátmérő
3,2
A
min.
1,6
Acélkulcs
1.4310
Alábbi
csapátmérőhöz Ø
9-12
Alábbi
csavarokhoz
11-14
B
6,4
C
max.
5,8
D1
max.
2,9
L
63
UNSPSC Code
31161603
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Steel or stainless steel 1.4310.
Version
Steel galvanised.
Stainless steel bright.
Stainless steel bright.
Note
Split pins are used in machine construction and automotive engineering as retaining elements. They are often used for securing castle nuts. After the split pin is pushed through a hole, the ends are bent over to ensure a secure lock.
The split pin can be shortened. As a rule, the split pin should be roughly double the length of the hole.
As the material structure can weaken through bending and straightening, the split pins should not be reused after they have been removed from the hole.
The split pin can be shortened. As a rule, the split pin should be roughly double the length of the hole.
As the material structure can weaken through bending and straightening, the split pins should not be reused after they have been removed from the hole.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.