text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
spherical washer and conical seat
Version 1
combined
DIN
similar to DIN 6319
Main material
stainless steel A2
Component material
stainless steel A2
D1
13
D2
14,2
D3
25
G
M12
H
13,1
Load rating max. kN (static load only)
24
Steel code
1.4301
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel or stainless steel 1.4301.

Version
Spherical washer steel, case-hardened, hardening depth min. 0.2 mm.
Conical seat steel, hardened and tempered.
Note
Spherical washer and conical seat form a firmly connected and captive unit. Quick and easy assembly.
The overall height is greater than the individual parts in accordance with DIN 6319.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak