text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Spacer sleeve
Version 1
hygienic design
Version 2
with seal
Main material
stainless steel
Surface finish body
not polished
Component material
thermoplastic
Component colour
ultramarine RAL 5002
D1=Diameter
18
D2=Diameter
19,74
D=bore diameter
8,4
L=Length
40
H
2,5
Packaging type
packaged individually
R
3,5
Steel code
1.4404
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The Hygienic DESIGN spacer sleeve was specially developed for use in food-processing facilities. Special emphasis has been placed on the cleaning-optimised geometry and a surface finish of Ra ≤ 0.8 µm. The sealing washer made from foodstuff conform plastic is exchangable.
Material

Spacer sleevestainless steel 1.4404.
Sealing washer: EU10/2011 and FDA conform thermoplastic (POM).

Version
Spacer sleeve: unpolished stainless steel.
Sealing washer: RAL5002 - Ultramarine blue (POM).
Note
The contact face for the sealing washer must ideally be flat and perpendicular to the threaded hole and have a surface finish of Ra ≤ 0.8 µm.
Sealing washer is unsuitable for acidic cleaning (pH < 4) and oxidising agents.

The suitability of the Hygienic DESIGN spacer sleeves for the respective application must be checked by the user. Depending on the loads and external influences (temperature, cleaning media, product media), the sealing washer should be inspected regularly and replaced if necessary.
Temperature range
-20 °C to +100 °C (POM).
Advantages
Exchangable seal washer.
Foodstuff conform material.
Cleaning optimised geometry.
Scope of delivery
Spacer sleeves incl. sealing washer.
Drawing reference
1) Spacer sleeve
2) Sealing washer
Accessory
Sealing washer 07301.
Stainless steel hex head bolt with sealing washer 07170-11.
Stainless steel hex nut with sealing washer 07280-11.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak