Spring pin steel galvanised 07337-11400
- For securing pins and axles
- Application sectors: machine and vehicle construction, agricultural engineering
- Simple assembly
- Reusable
- Steel or stainless steel
Sales unit
€0.35
plus sales tax
Added to your shopping cart
Designation
Spring pin
DIN
similar to DIN 11024
Form
E
Form definition
with single coil
Product type
Plug
Main
material
steel
Surface finish
body
galvanised
D1=Wire diameter
4
D3=Locating diameter
4,5
D4=for
screw Ø
16-20
D2
20
L1
60
L2
30
UNSPSC Code
31161603
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel A2.
Version
Steel galvanised.
Stainless steel bright.
Stainless steel bright.
Note
R-clips are used for securing bolts and axles. They are easy to install and can be reused. The ends have no sharp edges.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.