text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Locking plate
DIN
DIN 5406
Main material
steel
Surface finish body
galvanised
B=Width
3
D=diameter
12
D1
25
D2
17
E
3
F
10,5
S
1
Steel code
1.0503
Suitable for
07590-01-012
Suitable for
K2060.012
UNSPSC Code
31161711
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.

Stainless steel A2.
Version
Stainless steel, bright.
Steel, bright.
Steel galvanised.
Note
DIN 5406 locking plates are used to secure the DIN 981 slotted round nuts. To use the locking plates, a keyway must be cut into the screw thread.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak