text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Locking plate
DIN
DIN 70952
Main material
steel
Surface finish body
bright
D1=Outside diameter
100
D=internal diameter
75
H=Height
10
B
10
D2
86
E
10
F
73,2
S
1,8
Suitable for
07590-05-075/07590-05-75
Suitable for
K2059.075/K2059.75
UNSPSC Code
31161711
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Bright.
Note
DIN 70952 locking plates are used to secure the DIN 70852 slotted round nuts. To use the locking plates, a keyway must first be cut into the screw thread.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak