text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Hexagon nut
Version 1
with flange
Version 2
Thread cutting
DIN EN
ähnlich DIN EN 1661
Product type
nut
Main material
QT steel
Surface finish body
Zinc flake coating
D=Thread
M12
G=thread / for thread
M12
H=Height
12
SW=key width
18
D1
26
Kind of fastening
hex head
UNSPSC Code
31161514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Trimnut® hexagon nuts repair rusted or dirty threads and, through their thread cutting function, reform damaged areas. This means that there is no need for time-consuming reworking the threads or replacing entire assemblies.
Material
Carbon steel.
Version
Steel with zinc flake coating.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought