Hexagon nut stainless steel A2 bright 07210-136
- Bright
Sales unit
€10.39
plus sales tax
Added to your shopping cart
Designation
Hexagon nut
DIN
DIN 934
Product type
nut
Main
material
stainless steel A2
Surface finish
body
bright
D=Thread
M36
G=thread / for thread
M36
H=Height
29
SW=key width
55
E
60,8
Grade
70
Kind of fastening
hex head
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel A2 or stainless steel A4.
Version
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Stainless steel A4-70, bright.
On request
DIN ISO 272 spanner sizes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.