text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Hexagon nut
DIN
DIN 934
Product type
nut
Main material
stainless steel A2
Surface finish body
bright
D=Thread
M4
G=thread / for thread
M4
H=Height
3,2
SW=key width
7
E
7,66
Grade
70
Kind of fastening
hex head
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Stainless steel A2 or stainless steel A4.
Version
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
On request
DIN ISO 272 spanner sizes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak