text.skipToContent text.skipToNavigation
EN
Choose your language
Megnevezés
Hatlapfejű csavar
Kivitel 1
Hygienic Usit®
Kivitel 2
tömítéssel és alátéttel
Alak
A
Alaktípus
low head, without shank
Terméktípus
szár nélkül
Alaptest anyaga
nemesacél
Alaptest felülete
polírozott
Komponens anyaga
fluoroprén XP 45
D=Menet
M12
L=Hossz
35
SW=kulcsnyílás
18
Acélkulcs
1.4404
D1
26,6
D2
25,5
D3
12,1
Engedély / tanúsítás
EHEDG
K
11,5
R
0,9
Rögzítési mód
külső hatszög
S
1,5
VPE
komplet
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
no
~ PFAS substance/s
Fluoroprene®
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Set: 07170-20 hexagon head bolt with low head + Hygienic USIT® seal and shim washer 07300-03.

Only the combination of hex head bolt with collar and Hygienic USIT® seal and shim washer can ensure a cavity free seal.

The hexagon head bolt with low head for the Hygienic USIT® seal and washer is best suited for mounting in sterile areas and also complies with the EHEDG guidelines, which is confirmed by the corresponding certificate.
Material

Hex head bolt: stainless steel 1.4404.
Washer: stainless steel 1.4404.
Seal ring:
75 EPDM 295 (black).
70 EPDM 253815 (white).
75 Fluoroprene® XP 45 (blue).

Version
Hexagon head screw: polished
Note
The EHEDG certificate is valid only when a hexagon head bolt with low head 07170-20 is used in combination with the special matching Hygienic USIT® seal and shim washer 07300-03.

The function of the Hygienic USIT® screw connection system has been tested in combination with stainless steel materials and standard cleaning materials. The suitability for the respective application must be checked by the user.
Accessory
Hexagon cap nut with collar 07280-10.
Plier wrench with protective jaws 96661-15.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak