Clevis with threaded pin QT steel black oxidised 07620-10
- For moving connections
Sales unit
€25.74
plus sales tax
Added to your shopping cart
Designation
Clevis
Version 1
with threaded pin
Main
material
QT steel
Surface finish
body
black oxidised
D=Thread
M10
L=thread length
25
B
12
D1
10
D2
28
H
28
H1
18
H2
11
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel 1.1191 or stainless steel 1.4305.
Version
QT steel tempered and black oxidised.
Stainless steel bright.
Stainless steel bright.
Note
Suitable hinge pin, see 04250.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.