text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Thrust pad
Form
C
Main material
polyamide
D1=Plate diameter
21
D2
7,9
D4
15
H1
11
H2
4
L5
5
Size
3
Suitable for grub screws
M10, M12
UNSPSC Code
31161704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
glass wool fibers
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
PA 6 plastic.
Version
Black oxidised.
Black plastic.
Drawing reference
1) thrust face
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought