Grub screw with thrust point stainless steel 07120-101X80
- Material: steel or stainless steel
- Different thread sizes
Sales unit
€2.13
plus sales tax
Added to your shopping cart
Designation
Grub screw
Version 1
with thrust point
DIN
similar to DIN 6332
Main
material
stainless steel
D1=Thread
M10
L1= length
80
L=thread length
71
D2
8
D3
7,2
L2
9
L3
4,5
L5
3,6
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel.
Version
Steel: thrust point case-hardened, black.
Stainless steel: bright.
Stainless steel: bright.
Note
The thrust pin of the DIN 6332 grub screws is designed for direct clamping and for use together with thrust pads 07140.
Drawing reference
1) snap ring
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.