Gripper adjustable tool steel 07117-4020
- For use in clamping arms, clamping fixtures, jaw plates and self-aligning pads
- Exact adjustment to the clamping application through the full external thread
- Hardened or carbide
Sales unit
€26.78
plus sales tax
Added to your shopping cart
Designation
Gripper
Version 1
adjustable
Form
A
Main
material
tool steel
A=Thread length
40
G=Thread
M20
Kind of fastening
external thread
SW
8
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Hardened tool steel
Note
The continuous external thread of the Adjustable Grippers allows exact adjusting to the clamping job.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.