text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clip
Version 1
Double clamp fitting
DIN
DIN 3015-3
Form
A
Form definition
Inner face ribbed
Main material
polypropylene
Main colour
green
B=Width
30
H=Height
27
L=Length
53
A (metres)
1,2
D for screw
M8
D1 (inches)
5/8
D1 (mm)
16
L1
29
S min.
0,7
Size
2
Tightening torque (polypropylene) (Nm)
12
Tube retention force F (polypropylene) (kN)
2,1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polypropylene PP.
Version
Green
Note
Double clamp fittings DIN 3015-3 with ribbed inner face, compressing. Recommended for securely fastening two parallel running pipelines.

Ideally used as an fixed point clamp, where the pipe is squeezed between the clamp halves. The gap (S) between the clamp halves ensures the appropriate tension when tightening.

The upper and lower clamp halves are identical. Supplied in pairs.
Technical Data
The specified screw tightening torques refer to installation with a cover plate and DIN EN ISO 4014/4017 hex head screws.

The axial pipe retaining force (according to DIN 3015, part 10) is an average value obtained from three tests at +23 °C with a DIN EN 10220 St37 steel pipe with a rolled surface, for which static friction is assumed. When the pipe clamp is loaded in the axial pipe axis with the specified pipe retaining force (F), the pipe will not slide in the pipe clamp.
Temperature range
-30 °C to +90 °C
Assembly
The recommended clamp spacings (A) are guidelines and apply to static loads.

Pipe bends: When installing pipe bends, the clamps must be placed directly in front of and behind the bend.

Fittings: The first clamp should be mounted immediately after the fitting to isolate the fitting from vibrations.

Valves: If valves are integrated into the pipeline, a clamp should be fitted in front of and behind the valve.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak