Tubular handle stainless steel 06941-0900101
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology
- Cross section, round
- Grip: stainless steel, 1.4301; bracket: die-cast aluminium
- Mounted from the front
Sales unit
€242.74
plus sales tax
Added to your shopping cart
Designation
Tubular handle
Main
material
stainless steel
Component
material
aluminium
A=Hole spacing
600
D=Fastening hole
M10x70
L=Length
940
A1
600
Assembly
possible from both sides
B
40
E
125
H
100
Load
capacity
N
1000
Pull handle: cross section
round
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Grip stainless steel 1.4301.
Legs die-cast aluminium.
End caps glass-bead reinforced plastic.
Screws and locking pins steel.
Version
Grip finely ground.
Legs black powder-coated.
End cap black.
Screws and pins trivalent passivated.
Legs black powder-coated.
End cap black.
Screws and pins trivalent passivated.
Note
Heavy duty tubular pull handles for machine and plant construction. Easy mounting from the front. Adjustable leg spacing by the same grip length.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.