text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Tubular handle
Form
A
Main material
aluminium
Surface finish body
ground and anodized
Main colour
natural
Component material
thermoplastic
Component colour
black
A=Hole spacing
400
D=Fastening hole
M8x30
L=Length
430
Assembly
from the operating side
B
30
B1
20X2
H
55,5
Load capacity N
1000
Pull handle: cross section
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Legs black glass-bead reinforced thermoplastic.
Grip aluminium EN AW-6060.
Version
Grip, ground and natural colour anodised
Grip with serrated plastic sheath, black
Note
The legs have 4 webs in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating. Black galvanised fastening screws, suitable washers and nuts are supplied.
Assembly
From the front.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought